For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XEWOM - Adjustable direction screw-in fitting, angle 90°
Bill of material
XEWOM 06 LL
DES
Identifier
XEWOM 06 LL
SER
Series
Very light
PRES
Pressure
PN 100 bar
OD
Diameter OD
6 mm
G1
Thread G1
M 10 x 1
G2
Thread G2
M 10 x 1
I
Length I
7.1 mm
L4
Length L4
9.8 mm
L5
Length L5
19.8 mm
L7
Length L7
15.3 mm
SW
Width across flats SW
14 mm
S1
Width across flats S1
14 mm
OR
O-ring OR
8.0 x 1.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.